How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | T: | 1 |
| LM: | 8.32 | BE: | 0.38 in |
| I: | 4.34 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| AG: | 4.65 | V: | 1.94 in |
| L: | 6.07 in | AK: | 4.5 |
| P: | 1.88 in | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| U: | 0.75 in | AB: | 4.32 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.08 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

