How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | I: | 4.34 in |
| D: | 2.94 | AB: | 4.32 |
| AE2: | 0.56 | V: | 1.94 in |
| LM: | 8.32 | P: | 1.88 in |
| BF: | 0.41 | BE: | 0.38 in |
| L: | 6.07 in | G: | 1.94 |
| AA: | 9.38 | H: | 0.53 in |
| AJ: | 5.88 | T: | 1 |
| AG: | 4.65 | AF: | 0.19 |
| U: | 0.75 in | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 26YFC |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Ratio: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.883 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

