How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | I: | 4.34 in |
| D: | 2.94 | BE: | 0.38 in |
| U: | 0.75 in | V: | 1.94 in |
| AF: | 0.19 | BF: | 0.41 |
| T: | 1 | AK: | 4.5 |
| AB: | 4.32 | LM: | 8.32 |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 1.88 in | LL: | 2.12 in |
| AE2: | 0.56 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| H: | 0.53 in | AG: | 4.65 |
Technical Specifications
| Bore Code: | 16 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 60:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.883 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

