How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AG: | 4.65 |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.56 |
| D: | 2.94 | AA: | 9.38 |
| LL: | 2.12 in | AJ: | 5.88 |
| V: | 1.94 in | AB: | 4.32 |
| L: | 6.07 in | I: | 4.34 in |
| AF: | 0.19 | H: | 0.53 in |
| LM: | 8.32 | P: | 1.88 in |
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in | G: | 1.94 |
Technical Specifications
| Series Code: | OE | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

