How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | T: | 1 |
| H: | 0.53 in | D: | 2.94 |
| AB: | 4.32 | U: | 0.75 in |
| BF: | 0.53 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AK: | 8.5 |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 7.25 | BD: | 9 |
| P: | 1.88 in | AG: | 4.65 |
| AA: | 9.38 | AE2: | 0.56 |
| I: | 4.34 in | L: | 6.07 in |
| BE1: | 0.5 in | G: | 1.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Series Code: | OE | Output RPM: | 175 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 3.9 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

