How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| U: | 0.75 in | AF: | 0.19 |
| AJ: | 7.25 | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | G: | 1.94 |
| BD: | 9 | I: | 4.34 in |
| AB: | 4.32 | BE1: | 0.5 in |
| LL: | 2.12 in | L: | 6.07 in |
| AE2: | 0.56 | AA: | 9.38 |
| D: | 2.94 | L1: | 9.32 in |
| T: | 1 | V: | 1.94 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.9 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Model Code: | 26YFC | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Ratio: | 10:1 | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

