How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AK: | 8.5 |
| L1: | 9.32 in | L: | 6.07 in |
| AJ: | 7.25 | BF: | 0.53 |
| U: | 0.75 in | H: | 0.53 in |
| AG: | 4.65 | I: | 4.34 in |
| P: | 1.88 in | AF: | 0.19 |
| LL: | 2.12 in | T: | 1 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | D: | 2.94 |
| V: | 1.94 in | AB: | 4.32 |
| AA: | 9.38 | BD: | 9 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Assembly: | YFC-2 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.9 | Ratio: | 10:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

