How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1 |
| AB: | 4.32 | L: | 6.07 in |
| AK: | 8.5 | LL: | 2.12 in |
| G: | 1.94 | AE2: | 0.56 |
| P: | 1.88 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| BE1: | 0.5 in | D: | 2.94 |
| AF: | 0.19 | V: | 1.94 in |
| AA: | 9.38 | AJ: | 7.25 |
| BD: | 9 | AG: | 4.65 |
| L1: | 9.32 in | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 100:1 |
| Series Code: | OE | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 16 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

