How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | D: | 2.94 |
| G: | 1.94 | AK: | 8.5 |
| T: | 1 | L1: | 9.32 in |
| BE1: | 0.5 in | U: | 0.75 in |
| L: | 6.07 in | BF: | 0.53 |
| V: | 1.94 in | H: | 0.53 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BD: | 9 | AB: | 4.32 |
Technical Specifications
| Ratio: | 100:1 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.386 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Motor Frame Size: | 180TC | Assembly: | YFC-2 |
| Model Code: | 26YFC | Series Code: | OE |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

