How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| V: | 1.94 in | L1: | 9.32 in |
| D: | 2.94 | AG: | 4.65 |
| AE2: | 0.56 | AB: | 4.32 |
| BE1: | 0.5 in | T: | 1 |
| G: | 1.94 | I: | 4.34 in |
| P: | 1.88 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | AF: | 0.19 |
| BD: | 9 | U: | 0.75 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 16 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output Diameter (in): | 1 in |
| Model Code: | 26YFC | Output RPM: | 17.5 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 100:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

