How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.53 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | AJ: | 7.25 |
| AF: | 0.19 | LL: | 2.12 in |
| L1: | 9.32 in | H: | 0.53 in |
| AA: | 9.38 | I: | 4.34 in |
| D: | 2.94 | AG: | 4.65 |
| AK: | 8.5 | P: | 1.88 in |
| BE1: | 0.5 in | AE2: | 0.56 |
| T: | 1 | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 117 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.92 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 26YFC | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Ratio: | 15:1 | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

