How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AA: | 9.38 |
| AJ: | 7.25 | AE2: | 0.56 |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | T: | 1 |
| V: | 1.94 in | LL: | 2.12 in |
| AF: | 0.19 | L: | 6.07 in |
| BD: | 9 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | L1: | 9.32 in |
| BF: | 0.53 | I: | 4.34 in |
| U: | 0.75 in | AG: | 4.65 |
| D: | 2.94 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.92 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

