How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 9.38 |
| L1: | 9.32 in | AB: | 4.32 |
| BF: | 0.53 | U: | 0.75 in |
| BD: | 9 | V: | 1.94 in |
| G: | 1.94 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| D: | 2.94 | T: | 1 |
| P: | 1.88 in | AF: | 0.19 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 4.65 | L: | 6.07 in |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| Series Code: | OE | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output RPM: | 87.5 | Input HP @ 1750 RPM: | 2.37 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

