How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | I: | 4.34 in |
| BE1: | 0.5 in | D: | 2.94 |
| H: | 0.53 in | P: | 1.88 in |
| BD: | 9 | V: | 1.94 in |
| L: | 6.07 in | AE2: | 0.56 |
| T: | 1 | AF: | 0.19 |
| LL: | 2.12 in | G: | 1.94 |
| AK: | 8.5 | AG: | 4.65 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 9.32 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output RPM: | 87.5 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Bore Code: | 16 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.37 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

