How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| BE1: | 0.5 in | V: | 1.94 in |
| AK: | 8.5 | AG: | 4.65 |
| P: | 1.88 in | LL: | 2.12 in |
| AF: | 0.19 | L1: | 9.32 in |
| AA: | 9.38 | AB: | 4.32 |
| AJ: | 7.25 | T: | 1 |
| H: | 0.53 in | BD: | 9 |
| D: | 2.94 | L: | 6.07 in |
| BF: | 0.53 | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.37 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Model Code: | 26YFC | Output RPM: | 87.5 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

