How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 8.5 | AA: | 9.38 |
| G: | 1.94 | BE1: | 0.5 in |
| H: | 0.53 in | U: | 0.75 in |
| L1: | 9.32 in | AG: | 4.65 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | P: | 1.88 in |
| T: | 1 | D: | 2.94 |
| BD: | 9 | I: | 4.34 in |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 6.07 in | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Ratio: | 25:1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 25:1 | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.95 | Input Diameter (in): | 0.75 in |
| Bore Code: | 16 | Model Code: | 26YFC |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

