How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | BE1: | 0.5 in |
| AG: | 4.65 | AE2: | 0.56 |
| AJ: | 7.25 | T: | 1 |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 6.07 in | BF: | 0.53 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AB: | 4.32 |
| D: | 2.94 | I: | 4.34 in |
| G: | 1.94 | U: | 0.75 in |
| AF: | 0.19 | AA: | 9.38 |
| H: | 0.53 in | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 25:1 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.95 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Bore Code: | 16 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 180TC | Series: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

