How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | D: | 2.94 |
| H: | 0.53 in | AE2: | 0.56 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | BD: | 9 |
| BF: | 0.53 | T: | 1 |
| V: | 1.94 in | L1: | 9.32 in |
| I: | 4.34 in | LL: | 2.12 in |
| P: | 1.88 in | AF: | 0.19 |
| AB: | 4.32 | L: | 6.07 in |
| U: | 0.75 in | AA: | 9.38 |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Ratio: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.95 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 70 |
| Assembly: | YFC-2 | Model Code: | 26YFC |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

