How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | P: | 1.88 in |
| AG: | 4.65 | V: | 1.94 in |
| I: | 4.34 in | AJ: | 7.25 |
| H: | 0.53 in | LL: | 2.12 in |
| AB: | 4.32 | U: | 0.75 in |
| L1: | 9.32 in | AF: | 0.19 |
| L: | 6.07 in | G: | 1.94 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | T: | 1 |
| AE2: | 0.56 | AA: | 9.38 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1 in | Service Factor: | 1 |
| Output RPM: | 70 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Ratio: | 25:1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.95 | Bore Code: | 16 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

