How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | L1: | 9.32 in |
| H: | 0.53 in | T: | 1 |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| BD: | 9 | BF: | 0.53 |
| D: | 2.94 | AA: | 9.38 |
| AB: | 4.32 | P: | 1.88 in |
| G: | 1.94 | BE1: | 0.5 in |
| V: | 1.94 in | AG: | 4.65 |
| AE2: | 0.56 | AF: | 0.19 |
| I: | 4.34 in | U: | 0.75 in |
| AJ: | 7.25 | LL: | 2.12 in |
Technical Specifications
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.95 |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Model Code: | 26YFC | Bore Code: | 16 |
| Series Code: | OE | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

