How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 9 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | I: | 4.34 in |
| G: | 1.94 | AK: | 8.5 |
| AE2: | 0.56 | V: | 1.94 in |
| U: | 0.75 in | AF: | 0.19 |
| AJ: | 7.25 | BF: | 0.53 |
| L1: | 9.32 in | AB: | 4.32 |
| AA: | 9.38 | AG: | 4.65 |
| P: | 1.88 in | LL: | 2.12 in |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Series Code: | OE |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.65 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

