How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 6.07 in |
| AB: | 4.32 | BD: | 9 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AG: | 4.65 |
| U: | 0.75 in | AE2: | 0.56 |
| L1: | 9.32 in | AF: | 0.19 |
| G: | 1.94 | V: | 1.94 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 4.34 in | D: | 2.94 |
| AA: | 9.38 | AJ: | 7.25 |
| T: | 1 | P: | 1.88 in |
Technical Specifications
| Model Code: | 26YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 1.34 | Bore Code: | 16 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

