How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BF: | 0.53 |
| T: | 1 | AJ: | 7.25 |
| L1: | 9.32 in | G: | 1.94 |
| H: | 0.53 in | AK: | 8.5 |
| I: | 4.34 in | BE1: | 0.5 in |
| D: | 2.94 | V: | 1.94 in |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | AE2: | 0.56 |
| U: | 0.75 in | AA: | 9.38 |
| AB: | 4.32 | AG: | 4.65 |
| BD: | 9 | AF: | 0.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 1.34 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Model Code: | 26YFC |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

