How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AK: | 8.5 | AA: | 9.38 |
| P: | 1.88 in | U: | 0.75 in |
| T: | 1 | D: | 2.94 |
| AE2: | 0.56 | G: | 1.94 |
| L: | 6.07 in | L1: | 9.32 in |
| LL: | 2.12 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | BD: | 9 |
| BE1: | 0.5 in | AG: | 4.65 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 40:1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Line: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 26YFC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

