How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 4.65 |
| D: | 2.94 | U: | 0.75 in |
| V: | 1.94 in | AJ: | 7.25 |
| L1: | 9.32 in | G: | 1.94 |
| LL: | 2.12 in | T: | 1 |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.32 | BD: | 9 |
| L: | 6.07 in | I: | 4.34 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AK: | 8.5 |
| P: | 1.88 in | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 180TC |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Ratio: | 40:1 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Ratio Range: | 40:1 |
| Assembly: | YFC-2 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

