How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 1.94 |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| T: | 1 | AA: | 9.38 |
| BE1: | 0.5 in | D: | 2.94 |
| AK: | 8.5 | AF: | 0.19 |
| LL: | 2.12 in | BF: | 0.53 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | AB: | 4.32 |
| AJ: | 7.25 | AG: | 4.65 |
| L1: | 9.32 in | L: | 6.07 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 4.8 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Bore Code: | 16 | Ratio: | 5:1 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

