How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | AK: | 8.5 |
| G: | 1.94 | D: | 2.94 |
| AB: | 4.32 | T: | 1 |
| U: | 0.75 in | BD: | 9 |
| I: | 4.34 in | AE2: | 0.56 |
| AG: | 4.65 | AF: | 0.19 |
| BE1: | 0.5 in | LL: | 2.12 in |
| L: | 6.07 in | AA: | 9.38 |
| L1: | 9.32 in | H: | 0.53 in |
| BF: | 0.53 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Bore Code: | 16 | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.8 |
| Series Code: | OE | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

