Grove Gear 26YFC-2-1.000-180TC-60-L1
Part #:26YFC-2-1.000-180TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BE1: | 0.5 in |
| D: | 2.94 | BD: | 9 |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 6.07 in | AG: | 4.65 |
| AK: | 8.5 | U: | 0.75 in |
| AA: | 9.38 | G: | 1.94 |
| I: | 4.34 in | AE2: | 0.56 |
| AJ: | 7.25 | H: | 0.53 in |
| BF: | 0.53 | P: | 1.88 in |
| AB: | 4.32 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Bore Code: | 16 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Product Type: | Right Angle |
| Input RPM: | 1,750 | Model Code: | 26YFC |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

