Grove Gear 26YFC-2-1.000-180TC-60-L2
Part #:26YFC-2-1.000-180TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 0.75 in |
| AJ: | 7.25 | AG: | 4.65 |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| T: | 1 | V: | 1.94 in |
| G: | 1.94 | L: | 6.07 in |
| AF: | 0.19 | LL: | 2.12 in |
| AA: | 9.38 | P: | 1.88 in |
| L1: | 9.32 in | AE2: | 0.56 |
| BE1: | 0.5 in | D: | 2.94 |
| I: | 4.34 in | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Ratio: | 60:1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YFC |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

