Grove Gear 26YFC-2-1.000-180TC-60-L4
Part #:26YFC-2-1.000-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | P: | 1.88 in |
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AB: | 4.32 | L1: | 9.32 in |
| AJ: | 7.25 | LL: | 2.12 in |
| BF: | 0.53 | AA: | 9.38 |
| L: | 6.07 in | AG: | 4.65 |
| AE2: | 0.56 | V: | 1.94 in |
| AK: | 8.5 | BD: | 9 |
| D: | 2.94 | U: | 0.75 in |
| BE1: | 0.5 in | T: | 1 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Model Code: | 26YFC | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.883 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

