How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | T: | 1 |
| AG: | 4.65 | I: | 4.34 in |
| AF: | 0.19 | V: | 1.94 in |
| BD: | 9 | L1: | 9.32 in |
| AB: | 4.32 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | LL: | 2.12 in |
| AA: | 9.38 | AE2: | 0.56 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | D: | 2.94 |
| AK: | 8.5 | U: | 0.75 in |
| L: | 6.07 in | P: | 1.88 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 4.27 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

