How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| T: | 1 | BD: | 9 |
| H: | 0.53 in | AF: | 0.19 |
| AB: | 4.32 | G: | 1.94 |
| AJ: | 7.25 | L: | 6.07 in |
| BF: | 0.53 | AA: | 9.38 |
| LL: | 2.12 in | U: | 0.75 in |
| V: | 1.94 in | BE1: | 0.5 in |
| P: | 1.88 in | I: | 4.34 in |
| AE2: | 0.56 | L1: | 9.32 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Bore Code: | 16 |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

