How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| H: | 0.53 in | AK: | 8.5 |
| BF: | 0.53 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| BE1: | 0.5 in | AG: | 4.65 |
| BD: | 9 | U: | 0.75 in |
| AB: | 4.32 | T: | 1 |
| I: | 4.34 in | L1: | 9.32 in |
| L: | 6.07 in | AA: | 9.38 |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.94 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 10:1 | Assembly: | YFC-2 |
| Output RPM: | 175 | Model Code: | 26YFC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft Direction: | 2 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

