How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | P: | 1.88 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| AB: | 4.32 | I: | 4.34 in |
| U: | 0.75 in | AE2: | 0.56 |
| AG: | 4.65 | H: | 0.53 in |
| BF: | 0.53 | AF: | 0.19 |
| G: | 1.94 | T: | 1 |
| AA: | 9.38 | L1: | 9.32 in |
| BD: | 9 | LL: | 2.12 in |
| AK: | 8.5 | D: | 2.94 |
| AJ: | 7.25 | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | 26YFC | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 2.50 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Service Factor: | 1 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Output RPM: | 17.5 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

