How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | G: | 1.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | LL: | 2.12 in |
| L: | 6.07 in | AE2: | 0.56 |
| AB: | 4.32 | AG: | 4.65 |
| V: | 1.94 in | D: | 2.94 |
| U: | 0.75 in | BF: | 0.53 |
| L1: | 9.32 in | BE1: | 0.5 in |
| H: | 0.53 in | P: | 1.88 in |
| AF: | 0.19 | AK: | 8.5 |
| AA: | 9.38 | BD: | 9 |
Technical Specifications
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.386 |
| Ratio: | 100:1 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

