How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1 |
| AJ: | 7.25 | U: | 0.75 in |
| G: | 1.94 | AE2: | 0.56 |
| BE1: | 0.5 in | BF: | 0.53 |
| AB: | 4.32 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| L1: | 9.32 in | L: | 6.07 in |
| H: | 0.53 in | AA: | 9.38 |
| BD: | 9 | I: | 4.34 in |
| D: | 2.94 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | 26YFC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Ratio Range: | 15:1 |
| Input Style: | Flexible Coupling Input | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.92 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

