How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 7.25 |
| AA: | 9.38 | L1: | 9.32 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 4.32 |
| AK: | 8.5 | BD: | 9 |
| T: | 1 | L: | 6.07 in |
| AE2: | 0.56 | AG: | 4.65 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| D: | 2.94 | U: | 0.75 in |
| AF: | 0.19 | I: | 4.34 in |
| P: | 1.88 in | G: | 1.94 |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Model Code: | 26YFC | Series Code: | OE |
| Ratio: | 20:1 | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.37 | Product Line: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

