How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 9 |
| AB: | 4.32 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L: | 6.07 in |
| P: | 1.88 in | H: | 0.53 in |
| LL: | 2.12 in | AK: | 8.5 |
| AG: | 4.65 | AA: | 9.38 |
| I: | 4.34 in | L1: | 9.32 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | T: | 1 |
| AF: | 0.19 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 87.5 |
| Series Code: | OE | Model Code: | 26YFC |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 20:1 | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 2.37 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

