How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 9.32 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| T: | 1 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.56 |
| D: | 2.94 | AF: | 0.19 |
| LL: | 2.12 in | V: | 1.94 in |
| BE1: | 0.5 in | L: | 6.07 in |
| AB: | 4.32 | AG: | 4.65 |
| I: | 4.34 in | H: | 0.53 in |
| AJ: | 7.25 | P: | 1.88 in |
| AA: | 9.38 | U: | 0.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 87.5 |
| Model Code: | 26YFC | Input HP @ 1750 RPM: | 2.37 |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

