How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 9.32 in | AF: | 0.19 |
| U: | 0.75 in | I: | 4.34 in |
| AB: | 4.32 | BF: | 0.53 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | H: | 0.53 in |
| L: | 6.07 in | AA: | 9.38 |
| G: | 1.94 | T: | 1 |
| BD: | 9 | P: | 1.88 in |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Bore Code: | 16 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Shaft Direction: | 2 |
| Model Code: | 26YFC | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.95 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Ratio: | 25:1 |
| Series Code: | OE | Service Factor: | 1 |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

