How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | I: | 4.34 in |
| U: | 0.75 in | Center Distance (in): | 2.625 in |
| G: | 1.94 | D: | 2.94 |
| BE1: | 0.5 in | P: | 1.88 in |
| BF: | 0.53 | AF: | 0.19 |
| AA: | 9.38 | AB: | 4.32 |
| AK: | 8.5 | AE2: | 0.56 |
| LL: | 2.12 in | BD: | 9 |
| L: | 6.07 in | T: | 1 |
| AJ: | 7.25 | H: | 0.53 in |
| V: | 1.94 in | AG: | 4.65 |
Technical Specifications
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 58.3 |
| Input HP @ 1750 RPM: | 1.65 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 26YFC |
| Assembly: | YFC-2 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

