How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AJ: | 7.25 |
| D: | 2.94 | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| AK: | 8.5 | AA: | 9.38 |
| BE1: | 0.5 in | AE2: | 0.56 |
| BF: | 0.53 | T: | 1 |
| AB: | 4.32 | L: | 6.07 in |
| L1: | 9.32 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BD: | 9 | U: | 0.75 in |
| I: | 4.34 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YFC-2 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Model Code: | 26YFC |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 16 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 339 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

