How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | P: | 1.88 in |
| AF: | 0.19 | BF: | 0.53 |
| L: | 6.07 in | L1: | 9.32 in |
| BE1: | 0.5 in | V: | 1.94 in |
| U: | 0.75 in | LL: | 2.12 in |
| AA: | 9.38 | AK: | 8.5 |
| BD: | 9 | G: | 1.94 |
| AB: | 4.32 | T: | 1 |
| AG: | 4.65 | I: | 4.34 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Model Code: | 26YFC |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.8 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 339 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Assembly: | YFC-2 |
| Output Key: | 1/4 X 2.50 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 210TC | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

