How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | LL: | 2.12 in |
| AB: | 4.32 | AJ: | 7.25 |
| P: | 1.88 in | T: | 1 |
| G: | 1.94 | H: | 0.53 in |
| BF: | 0.53 | AG: | 4.65 |
| V: | 1.94 in | BE1: | 0.5 in |
| L1: | 9.32 in | AA: | 9.38 |
| AK: | 8.5 | D: | 2.94 |
| Center Distance (in): | 2.625 in | U: | 0.75 in |
| AF: | 0.19 | I: | 4.34 in |
| AE2: | 0.56 | L: | 6.07 in |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Bore Code: | 16 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 1.08 | Motor Frame Size: | 210TC |
| Model Code: | 26YFC | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

