How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | T: | 1 |
| BE1: | 0.5 in | AA: | 9.38 |
| L1: | 9.32 in | AE2: | 0.56 |
| AB: | 4.32 | AK: | 8.5 |
| I: | 4.34 in | H: | 0.53 in |
| AJ: | 7.25 | V: | 1.94 in |
| D: | 2.94 | U: | 0.75 in |
| P: | 1.88 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 2.625 in |
| G: | 1.94 | L: | 6.07 in |
Technical Specifications
| Bore Code: | 16 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.08 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Model Code: | 26YFC |
| Assembly: | YFC-2 | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

