How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | H: | 0.53 in |
| AK: | 8.5 | AB: | 4.32 |
| T: | 1 | AA: | 9.38 |
| I: | 4.34 in | L1: | 9.32 in |
| AF: | 0.19 | P: | 1.88 in |
| D: | 2.94 | G: | 1.94 |
| BF: | 0.53 | BD: | 9 |
| AG: | 4.65 | AJ: | 7.25 |
| U: | 0.75 in | V: | 1.94 in |
| BE1: | 0.5 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 26YFC | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Ratio: | 60:1 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

