How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | T: | 1 |
| L: | 6.07 in | AE2: | 0.56 |
| V: | 1.94 in | U: | 0.75 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 2.94 | G: | 1.94 |
| BD: | 9 | I: | 4.34 in |
| AA: | 9.38 | LL: | 2.12 in |
| AB: | 4.32 | L1: | 9.32 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.883 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Center Distance (in): | 2.625 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Output Shaft: | Hollow Bore |
| Model Code: | 26YFC | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

