How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| LL: | 2.12 in | V: | 1.94 in |
| AE2: | 0.56 | L: | 6.07 in |
| AF: | 0.19 | P: | 1.88 in |
| I: | 4.34 in | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 2.94 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AK: | 8.5 | T: | 1 |
| AA: | 9.38 | BE1: | 0.5 in |
| AB: | 4.32 | L1: | 9.32 in |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 0.883 | Output RPM: | 29.2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| Product Line: | OE Series- Worm Gear Reducer | Model Code: | 26YFC |
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

