How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| T: | 1 | AB: | 4.32 |
| AK: | 8.5 | D: | 2.94 |
| BE1: | 0.5 in | AF: | 0.19 |
| L: | 6.07 in | U: | 0.75 in |
| AJ: | 7.25 | V: | 1.94 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | AA: | 9.38 |
| LL: | 2.12 in | BF: | 0.53 |
| I: | 4.34 in | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output RPM: | 233 |
| Model Code: | 26YFC | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.27 | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 16 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

