How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| AB: | 4.32 | U: | 0.75 in |
| LL: | 2.12 in | T: | 1 |
| G: | 1.94 | BD: | 5.88 |
| AG: | 4.65 | LM: | 8.32 |
| AF: | 0.19 | AJ: | 5.88 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | P: | 1.88 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.07 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Series: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 3.9 | Input RPM: | 1,750 |
| Model Code: | 26YFC | Service Factor: | 1 |
| Center Distance (in): | 2.625 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

